OW 4-5

OW4 and OW5 TraxOil are intended for systems which require oil level monitoring and alarming instead of active oil level balancing.

Read more...

Products

Search
1-10 of 16 results for Products
:

Specifications

Function
Oil Level Monitoring
Refrigerants compatibilities
HFC, HCFC, HFO, HFO blends and R744
Application
Compressors
Medium
Refrigerant and Oil

Features

  • OW4 for CO2 subcritical and HFC, HFO/HFO Blends refrigerants, max. working pressure PS: 60 bar
  • OW5 for CO2 transcritical, max. working pressure PS: 100 bar
  • CO2 optimized gasket material, not released for HCFC and HFCs
  • 3 Zone Level Control by using precise Hall-Sensor measurement, not prone to errors by foaming or light like optical sensors
  • Alarm, status and 3 zone indication by LEDs
  • SPDT output contact for compressor shut down or alarming, rating 230VAC / 3A
  • Easy installation by sight-glass replacement and front side mounting without nuts

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents