M36

3-Way solenoid valves series M36 for heat reclaim applications.

Read more...

Products

Search
1-2 of 2 results for Products
:

Specifications

Function
3-Way Solenoid Valve
Refrigerants compatibilities
R134a, R22, R404A/507, R407C, R407A, R407F, R1234ze, R448A, R449A, R450A, R513A
Capacity Range
28.9 to 38.5 kW (see conditions)
Conditions
+38°C condensing temperature. +4°C evaporating temperature (saturated pressures / dew point). 0.15 bar pressure drop between valve inlet and outlet.
Application
Heat reclaim

Features

  • For heat reclaim application
  • Pilot connection to suction line - required. No minimum pressure drop
  • Compact size
  • No disassembly necessary for brazing
  • Max. allowable pressure PS: 35 bar
  • Factory pressure test PT: 38.5 bar
  • Medium temperature TS:-40…+120°C

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents