LW 4-5

LW4 and LW5 are self-contained units intended for liquid level monitoring and control at the sight glass connection of vessels, maintaining a permanent visibility of the liquid level versus other liquid level sensors.

Read more...

Products

Search
1-10 of 20 results for Products
:

Specifications

Function
Liquid Level Monitoring
Refrigerants compatibilities
HFC, HFO blends and R744
Application
Liquid receivers
Medium
Refrigerant and Oil

Features

  • LW4 for liquid CO2, HFC, HFO/HFO Blends refrigerants and oil (MWP: 60 bar)
  • LW5 for liquid CO2 and oil (MWP: 130 bar)
  • Two versions of each model: LW4/5-H for high liquid level monitoring, LW4/5-L for low liquid level monitoring
  • 3 Zone Level Control by using precise Hall-Sensor measurement, not prone to errors by foaming or light like optical sensors
  • Alarm, status and 3 zone indication by LEDs
  • Dual monitoring and protection
  • 24V output signal for critical liquid levels
  • SPDT output contact for alarming, rating 230VAC / 3A
  • Easy installation by sight-glass replacement and front side mounting without nuts

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents