L

Alco Controls liquid injection valve series L with exchangeable power assemblies and orifices.

Read more...

Products

Search
1-10 of 67 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Function
Discharge temperature control valve
Refrigerants compatibilities
R134a, R22, R404A,/507, R407C, R407A, R407F, R1234ze, R448A, R449A, R450A, R513A
Medium temperature range
TS: -45 to 75°C

Features

  • Applications for Series L valves include superheat control (desuperheating suction gas)
  • Modular design for economical logistics and easy assembly and servicing
  • Very good stability is attained because of the large forces generated by the large diaphragm diameter
  • High-quality materials and processes for high reliability and long lifetime
  • Superior partial load performance due to seat orifice design (LJRE, LERE & LIRE)
  • Capillary tube length 3 m
  • PS: 46 / 31 bar with XB / XC power assembly
  • TS: -45 ... +65°C
  • No CE marking according art. 4.3 PED 2014/68/EU

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents