FD 113

Differential pressure controls series FD 113 with immediate reset and adjustable time delay functionality.

Read more...

Products

Search
1-3 of 3 results for Products
:
FD 113
Function
Differential pressure switch
Refrigerant
Range
0.3 to 4.5 bar
Pressure Connection
7/16�-20 UNF male
Measurement Range
0.3 to 4.5 bar
Function
Refrigerant
Range
Pressure Connection
Measurement Range
Differential pressure switch
0.3 to 4.5 bar
7/16�-20 UNF male
0.3 to 4.5 bar
Compare
FD 113 ZU (A22-057)
Function
Differential pressure switch with time delay
Refrigerant
Range
0.63 bar fix
Pressure Connection
7/16�-20 UNF male
Measurement Range
0.63 bar fix
Function
Refrigerant
Range
Pressure Connection
Measurement Range
Differential pressure switch with time delay
0.63 bar fix
7/16�-20 UNF male
0.63 bar fix
Compare
FD 113 ZU
Function
Differential pressure switch with time delay
Refrigerant
Range
0.3 to 4.5 bar
Pressure Connection
7/16�-20 UNF male
Measurement Range
0.3 to 4.5 bar
Function
Refrigerant
Range
Pressure Connection
Measurement Range
Differential pressure switch with time delay
0.3 to 4.5 bar
7/16�-20 UNF male
0.3 to 4.5 bar
Compare

Specifications

Function
Differential pressure control
Temperature Range
-20 to 70°C

Features

  • Immediate reset (no cooling down period)
  • Precise timing
  • Adjustable time delay from 20 to 150 sec (ZU types)
  • Separate output signals for operation and alarm
  • Suitable for supply voltage 24 to 240 V AC / DC
  • IP30
  • Marking CE, EAC
  • TS -20 ... +70°C

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents