EXM/EXL

Electrical control valves series EXM/EXL for heat pump and air conditioning applications.

Read more...

Products

Search
1-10 of 21 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Function
Expansion Valves
Refrigerants compatibilities
R410A, R134a, R22, R407C, R290
Capacity
up to 23 kW (see conditions)
Conditions
With R410A at +4°C evaporating temperature, +38°C condensing temperature and 1K subcooling

Features

  • Unipolar stepper motor
  • Bi-flow (same performance in both flow directions in term of capacity)
  • High MOPD: 40 (36 EXN) bar in normal flow direction
  • Removable coils in two versions: 12VDC/24VDC
  • Continuous modulation of mass flow, no stress (liquid hammering) in the refrigeration circuit
  • Linear flow
  • Resolution: 500 pulses (half steps) or 250 full steps
  • Hermetic design
  • Reliability: 225 millions pulses at continuous 40 bar differential pressure
  • EXL/EXM released for R290 (in non-explosive environment only)
  • PS: 45 bar, TS: -30...+70°C
  • No CE marking according art. 4.3 PED 2014/68/EU

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents