CX2

Electrical control valves series CX2 - Pulse width modulated with exchangeable orifices for high-pressure CO2 applications.

Read more...

Products

Search
1-7 of 7 results for Products
:

Specifications

Function
PWM type expansion valve
Refrigerants compatibilities
R134a, R22, R404A/507, R407C, R407A, R407F, R1234ze, R448A, R449A, R450A, R513A, R744
Capacity
up to 23 kW (see conditions)
Conditions
With R744 at -10°C evaporating temperature, +10°C liquid temperature (45 bar) and 1K subcooling, 100% duty cycle

Features

  • Pulse width modulated
  • Shut-off function eliminates the necessity of a separate solenoid valve
  • Dampened plunger reduces noise effects of water hammer
  • One valve body can be combined with 6 orifices to make 7 capacity ranges up to 28.2 kW (R744)
  • Long lifetime, high reliability
  • PS: 90 bar, TS: -40...+65°C
  • MOPD: 30 … 40 bar
  • No CE marking according art. 4.3 PED 2014/68/EU

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents