CPHE

Alco Controls hot gas bypass regulators series CPHE with superior partial load performance due to double seat orifice design.

Read more...

Products

Search
1-10 of 20 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Function
Hot Gas Bypass Regulators
Refrigerants compatibilities
R134a, R22, R404A/507, R407C
Capacity Range
3.5 to 58 kW (see conditions)
Conditions
+38°C condensing temperature, +4°C evaporating temperature (saturated temperatures / dew point) and 1 K liquid sub cooling at the inlet of the expansion valve
Adjustement Range
-0.4 to 5 bar

Features

  • High-quality materials and processes for high reliability and long lifetime
  • Superior partial load performance due to double seat orifice design (CPHE3 to CPHE6)
  • Modular design for economical logistics and easy assembly and servicing
  • External equalization
  • Max. allowable pressure PS: 35 bar
  • Medium temperature TS: -40 ... +120°C

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents