ACP

Alco Controls hot gas bypass regulators series ACP with high-quality materials for high reliability and long lifetime.

Read more...

Products

Search
1-3 of 3 results for Products
:
Compare
Compare
Compare

Specifications

Function
Hot Gas Bypass Regulators
Refrigerants compatibilities
R134a, R22, R404A/507, R407C
Capacity Range
0.21 to 2.12 kW (see conditions)
Conditions
+38°C condensing temperature, +4°C evaporating temperature (saturated temperatures / dew point) and 1 K liquid sub cooling at the inlet of the expansion valve
Adjustement Range
0 to 5 bar

Features

  • High-quality materials and processes for high reliability and long lifetime
  • Internal equalization
  • Compact size
  • Max. allowable pressure PS: 31 bar
  • Medium temperature TS: -40 ... +120°C

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents