935

Alco Controls liquid injection valves series 935 with exchangeable power assemblies and orifices.

Read more...

Products

Search
1-10 of 69 results for Products
:
935-3-AWL10X16
Flow Direction
uniflow
Function
Discharge temperature control valve
Refrigerant
Capacity (Nominal)
5 kW
Flow Direction
Function
Refrigerant
Capacity (Nominal)
uniflow
Discharge temperature control valve
5 kW
Compare
935-3-CWL10X16
Flow Direction
uniflow
Function
Discharge temperature control valve
Refrigerant
Capacity (Nominal)
14 kW
Flow Direction
Function
Refrigerant
Capacity (Nominal)
uniflow
Discharge temperature control valve
14 kW
Compare
935-3-DWL12X16
Flow Direction
uniflow
Function
Discharge temperature control valve
Refrigerant
Capacity (Nominal)
21 kW
Flow Direction
Function
Refrigerant
Capacity (Nominal)
uniflow
Discharge temperature control valve
21 kW
Compare
935-3-GWL16X22
Flow Direction
uniflow
Function
Discharge temperature control valve
Refrigerant
Capacity (Nominal)
41 kW
Flow Direction
Function
Refrigerant
Capacity (Nominal)
uniflow
Discharge temperature control valve
41 kW
Compare
935-105-DWL12X16
Flow Direction
uniflow
Function
Discharge temperature control valve
Refrigerant
Capacity (Nominal)
21 kW
Flow Direction
Function
Refrigerant
Capacity (Nominal)
uniflow
Discharge temperature control valve
21 kW
Compare
935-105-GWL16X22
Flow Direction
uniflow
Function
Discharge temperature control valve
Refrigerant
Capacity (Nominal)
41 kW
Flow Direction
Function
Refrigerant
Capacity (Nominal)
uniflow
Discharge temperature control valve
41 kW
Compare
935-106-AWL10X16
Flow Direction
uniflow
Function
Discharge temperature control valve
Refrigerant
Capacity (Nominal)
5 kW
Flow Direction
Function
Refrigerant
Capacity (Nominal)
uniflow
Discharge temperature control valve
5 kW
Compare
935-106-BWL10X16
Flow Direction
uniflow
Function
Discharge temperature control valve
Refrigerant
Capacity (Nominal)
10 kW
Flow Direction
Function
Refrigerant
Capacity (Nominal)
uniflow
Discharge temperature control valve
10 kW
Compare
935-106-CWL10X16
Flow Direction
uniflow
Function
Discharge temperature control valve
Refrigerant
Capacity (Nominal)
14 kW
Flow Direction
Function
Refrigerant
Capacity (Nominal)
uniflow
Discharge temperature control valve
14 kW
Compare
935-106-DWL12X16
Flow Direction
uniflow
Function
Discharge temperature control valve
Refrigerant
Capacity (Nominal)
21 kW
Flow Direction
Function
Refrigerant
Capacity (Nominal)
uniflow
Discharge temperature control valve
21 kW
Compare

Specifications

Function
Discharge temperature control valve
Refrigerants compatibilities
R134a, R22, R404A,/507, R407C, R407A, R407F, R1234ze, R448A, R449A, R450A, R513A
Evaporating temperature range
-1 to 121°C
Medium temperature range
TS: -45 to 75°C

Features

  • Applications for Series 935 valves include temperature control (desuperheating discharge gas)
  • Modular design for economical logistics and easy assembly and servicing
  • Very good stability because of the large forces generated by the large diaphragm diameter
  • High-quality materials and processes for high reliability and long lifetime
  • Combinations of different charges with various orifice springs cover a very large application range
  • No CE marking according art. 4.3 PED 2014/68/EU
  • PS: 46 bar
  • TS: -45 ... +65°C

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents