200 RH / 200 RC

Alco Controls series of 2-way, normally closed compact solenoid valves for high pressure applications.

Read more...

Products

Search
1-10 of 10 results for Products
:

Specifications

Function
2-Way Solenoid Valve, Normally Closed
Refrigerants compatibilities
R410A, R744
Capacity Range
19.6 to 45.9 (see conditions)
Conditions
R410A, Liquid application, +38°C condensing temperature, +4°C evaporating temperature, subcooling 1 K, 0.15 bar pressure drop between valve inlet and outlet
Application
Liquid, Hot Gas, Suction Gas

Features

  • Compact size
  • No disassembly necessary for soldering
  • Extended copper tubes for easy installation
  • Valve for high pressure refrigerants
  • Max. Allowable pressure PS: 200RH 60 bar (200RH6T5 50 bar), 200RC 130 bar
  • Factory pressure test PT: 200RH 66 bar (200RH6T5 55 bar), 200RC 143 bar
  • Medium temperature TS:-40…+120°C

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents