110 RB / 200 RB / 240 RA

Alco Controls series of 2-way, normally closed compact solenoid valves.

Read more...

Products

Search
1-10 of 36 results for Products
:
Compare

Specifications

Function
2-Way Solenoid Valve, Normally Closed
Refrigerants compatibilities
R134a, R22, R404A/507, R407C, R407A, R407F, R1234ze, R448A, R449A, R450A, R513A
Capacity Range
2.3 to 245.2 kW (see conditions)
Conditions
Liquid application, +38°C condensing temperature, +4°C evaporating temperature, subcooling 1 K, superheat 0K, 0.15 bar pressure drop between valve inlet and outlet
Application
Liquid, Hot Gas, Suction Gas

Features

  • Compact size
  • No disassembly necessary for soldering
  • ESC-EX.. Coils available for use on valves with flammable refrigerant (A2L or A3)
  • 110RB…FLR and 200RB…FLR models for use with propane
  • Extended copper tubes for easy installation
  • Max. allowable pressure PS: 31 bar
  • Factory pressure test PT: 34 bar
  • Medium temperature TS:-40…+120°C

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents