Suction Accumulators

Alco Controls selection of suction accumulators

Read more...

Products

Search
1-10 of 48 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Function
Suction Accumulator
Refrigerants compatibilities
R22, R407, R134a, R404A, R507, R450A, R513A, R1234ze, R448A, R449A
Construction
Hermetic
Medium temperature range
TS: -45 to 65°C

Features

  • Hermetic design
  • ODF Copper fittings for easy brazing
  • Corrosion-resistant epoxy powder coating
  • Internal orifice with strainer for optimum oil return
  • Max. allowable pressure PS: 20.7 bar (-10°C...+65°C); 15.5 bar (-45°C...-10°C)
  • Medium temperatrure TS: -45…+65°C

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents