OW5-120

SKU: 805241

OW4 and OW5 TraxOil are intended for systems which require oil level monitoring and alarming instead of active oil level balancing like OM3/4/5 series.

Read more...

Specifications

Refrigerants compatibilities
R-744 (trans)
Function
OW body, 120 s alarm delay
Alarm delay
120 s

Features

  • 3 Zone Level Control by using precise Hall-Sensor measurement, not prone to errors by foaming or light like optical sensors
  • Alarm, status and 3 zone indication by LEDs
  • SPDT output contact for compressor shut down or alarming, rating 230VAC / 3A
  • Easy installation by sight-glass replacement and front side mounting without nuts
  • OW4 for CO2 subcritical and HFC, HFO/HFO Blends refrigerants, max. working allowable PS: 60 bar
  • OW5 for CO2 transcritical, max. allowable pressure PS: 100 bar
  • Medium temperature TS: -20…+80°C
  • Ambient temperature: -15 ...+50°C

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents