OM3-N60

SKU: 805142

Power cables and alarm cables available at 3, 6, and 10 meters.

Read more...

Specifications

Function
Cable with Connector for Alarm relay 6 m
Compatible with
OM3, OM4, OM5, OW4, OW5, LW4, LW5

Features

  • High wattage version for OM5 in order to achieve 100 bar MOPD
  • ATEX version

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents