OW-24-3

SKU: 804672

Power cables and alarm cables available at 3, 6, and 10 meters.

Read more...

Specifications

Function
Power Supply cable for OW 24 V, 3 m
Compatible with
OW4, OW5

Features

  • High wattage version for OM5 in order to achieve 100 bar MOPD
  • ATEX version

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents