TIH-M23 M (20 pcs.)

SKU: 802514M

Alco Controls TIH series of high-quality range Thermo-Expansion valves are designed predominantly for heat pumps, air conditioning, small chillers, precision cooling and refrigeration. The valves are ideal for applications requiring hermetic/compact size combined with stable and accurate control over wide load and evaporating temperature ranges.

Read more...

Specifications

Refrigerants compatibilities
R-134a, R-450A
Function
Expansion Valves
Evaporating temperature range
For refrigeration: -40 to +10°C, for air conditioning: -25 to +15°C
Evaporating Temp. Range
-35 to 12.5°C (MOP less)
Medium temperature range
-40 to 70°C
Flow direction
biflow
Capacity (Nominal)
4.00 kW
Performances given at conditions
4°C evap. temp.; 38°C cond. temp.; 1 K subcooling; 0 bar system pressure drop; 100 % loaded for R134a

Features

  • Compact size and hermetic design
  • Up to 35kW for R410A, 49 kW for R32
  • Brazing connections (imperial and metric) with straight through configuration
  • Stainless steel power element resists corrosion
  • Large diaphragm provides smoother and consistent valve control
  • Internal or external equalizer
  • External superheat adjustment
  • Standard with integrated 100 mesh size strainer at inlet of valve
  • Packaging with 20 pieces necked including bulb fastening accessories and single operating instruction
  • Balanced port design (normal flow direction only)
  • Bleed hole function on request
  • No CE marking according art. 4.3 PED 2014/68/EU

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents