CS1

The first adjustable safety pressure control with a maximum working pressure of 70 bar.

Read more...

Products

Search
1-2 of 2 results for Products
:
Compare
Compare

Specifications

Function
Pressure control, pressure limiter, pressure cut-off, safety pressure cut-off
Refrigerants compatibilities
R744
Measurement Range
10 to 65 bar
Medium temperature range
-25°C ...+150°C

Features

  • Two ranges, 6 and 7 with narrow adjustable differential
  • Precise switching and repeatability: snap action contacts => chatter free (bounce free) and accurate operation
  • Contacts are designed as SPDT (single pole double throw) for control function and alarm/status reporting
  • 2 million cycles reliability (TÜV EN 12263 approved)
  • Maximum working pressure of 70 bar
  • Standard type products
  • Factory test pressure of 77 bar
  • IP 33 (Control mounted flush against wall)
  • TS: -25 ... +150°C
  • Marking CE, EAC

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents