Simply Cool
Technology

Simply Cool and Smart

The key feature of our new Copeland CO₂ scroll solution is the intelligent electronics concept.
Man employee
Peace of Mind


With our CO₂ scroll technology, we enable worry-free solutions tailored to your needs and ensure your peace of mind.



Subscribe here

Refrigeration with CO₂ depends on a refrigeration system that operates in a reliable, efficient, and self-contained manner. Therefore, we developed a new generation of scroll compressors equipped with innovative injection technology. You can count on it.

For a refrigeration system to operate perfectly, it is crucial that the refrigerant is injected, compressed, and circulated accurately at exactly the right time. Our new generation of scroll compressors equipped with innovative injection technology for flash gas management are designed to do exactly that. A suite of intelligent electronics optimizes system performance. At the heart of the technology is the new Copeland XC Pro CO₂ scroll controller – designed specifically for booster applications and refrigeration units. 

Fewer Components Reduce Complexity

The application of Dynamic Vapor Injection (DVI) allows for flash gas to be directly injected from the economizer or the flash gas tank into the compressor by a dedicated valve. While the controller adjusts the injection pressure to optimize the system performance. This eliminates the need for parallel compression and therefore enables the cooling circuit to be operated with less system components such as parallel compressor with inverter drive. Thanks to DVI, the refrigeration system operates at high efficiency regardless of the climate. And with less components reducing its complexity dramatically.

Higher System Efficiency

The suite of intelligent electronics is managed by the new dedicated Copeland XC Pro CO₂ scroll controller with smart control logic. It monitors, analyzes, and optimizes the different system components to deliver high system efficiency, safe compressor operation and enables lower pressure design. 

Watch how our groundbreaking DVI technology works

SMART AND SAFE

Digitalization of the cooling circuit helps service technicians to make the right diagnostic in case of system problems.

Many Improvements

Digitalization is key when it comes to increasing system performance. It is a means to record, analyze, and evaluate data of the system components and their operation. Connecting our intelligent system controller to a building management system (BMS) provides digitalization benefits such as remote diagnostics, predictive maintenance, performance analysis, and comprehensive data analysis: a holistic smart store management and the ability to draw conclusions from the data for further process optimization.

The Cooling Circuit 

The intelligent control from the Copeland XC Pro CO2 scroll controller adjusts all components. The graphic below describes the path of CO2 in the cooling circuit, which is paved with control components at various stations.

Main stream circuit

Nr.  

Component/action

surveillance/monitoring

modulation/operation

1

Compression in compressor

flow rate, pressure, temperature

drive speed

2

Discharge valve of compressor

operational status

closing and opening

3

Discharge line

flow rate, pressure, temperature

4

Oil separator

5

Gas cooler inlet

6

Gas cooler

flow rate, pressure, CO2 temperature, environment temperature, condensation, dirt detection

as a part of predictive maintenance, fan speed

7

Gas cooler outlet

8

Pipe between gas cooler and high-pressure valve

flow rate, pressure, temperature

9

High pressure valve (HPV)

operational status

opening in percent

10

Flash tank

flow rate, pressure, temperature, flash gas content

11

Liquid line

flow rate, pressure, temperature

12

Liquid injection valve

13

Expansion valve

operational status

opening in percent

14

Injection line

flow rate, pressure, temperature

15

Evaporator

flow rate, pressure, actual and setpoint temperature

16

Evaporator outlet

pressure and temperature of refrigerant

17

Suction line

flow rate, pressure, temperature

18

Low temperature compressors

19

Connection of bypass to suction line

20

Bypass valve

pressure (flash tank)

opening in percent

Flash gas stream via DVI circuit


Nr.

Component/action

surveillance/monitoring

modulation/operation

a

Bypass to remove flash gas from flash tank

b

Vapor injection line

flow rate, pressure, temperature

c

Injection of flash gas into the compressor

Controlling CO₂ Refrigeration Circuits



Please enable JavaScript to use this website.