RMM-W

RMM-W Features

  • Build in Bluetooth interface supporting REFCON Wireless
  • Optional RMM interface supporting REFCON Powerline
  • (ISO 10368)
  • State-of-the-art battery technology with +10 year
  • lifetime
  • Designed to fit into every reefer type in the market
  • Remote Reefer log-file download
  • Remote modem and reefer controller flash-load
Read More...
Click to continue reading RMM-W Features

Specifications

Download Product Leaflet

Modem 

2G and 3G cellular technology with global coverage 

Rechargeable battery: 

  • High quality lithium ion battery  

  • +10 years life time with limited capacity loss 

  • 6600mAh for up to 225 days of operation 

Operating temperature: 

-30°C< 55°C 

Shock:  

20G operating, 50G non-operating 

Supported controllers: 















 

Carrier 

  • Microlink 2i 

  • Microlink 3 

Daikin 

  • DECOS III (3) c,d,e,f,g,h,j

  • DECOS V (5) 

Starcool 

  • RCCU5 

  • SCC-6 

Thermo King

  • MP-3000
  • MP-4000
Memory: Storage of minimum 100 days of Reefer data on the
device, without GSM coverage.
By full memory “first in - first out” principle is used.
Please enable JavaScript to use this website.