Copeland Innovates Integrated Scroll Compressor Solution to Enable Quieter Heat Pumps

Low noise emissions critical to encouraging more widespread adoption

Copeland Scroll Solution for Quieter Heat Pumps
Copeland's new YHV low sound scroll compressors allow the construction of heat pumps with significantly lower operating noise levels. ​​​​​​​Credit: Copeland

AACHEN, GERMANY (July 10, 2023) – Heat pumps play a central role in moving away from fossil fuels to heat buildings and homes. As a more sustainable alternative, they bring ambient heat to the required temperature level with minimal energy input. However, a decisive factor for their legal conformity, acceptance and adoption is noise, especially in urban residential areas. At the 20th European Conference on Refrigeration and Air Conditioning in Milan, Italy, Copeland™ presented innovative technology and complete compressor solutions that enable exceptionally quiet operation. With the help of the new Copeland YHV*RG and YHV*RT scroll compressors, original equipment manufacturers can develop efficient heat pumps that meet the particularly high requirements for low noise in the residential sector, but without the need for elaborate sound insulation.

Copeland solution combines low noise with efficiency and sustainability

The core of Copeland's complete solution is a new type of variable speed scroll compressor designed specifically for heat pumps with R290 (propane) or R454C refrigerant. These scroll compressors generate a lower sound pressure than other scroll compressors: Compared to a standard Copeland compressor, the newly developed scroll compressors of the YHV low-sound series operate at full power with a 10 dB(A) lower sound pressure.

The low sound scroll compressors are complemented by the highly efficient Copeland EV3 drive and the advanced superheat envelope controller (SEC). They continuously monitor performance and ensure that all operating parameters are within their defined safety margins. Because the Copeland low-sound solution package combines quietness with the highest energy efficiency (A+++) and refrigerants with low global warming potential, it also ensures compliance with the F-Gas regulation, thus making it a future-proof investment.

New Copeland scroll compressors are the key to less noise, lower system costs

"The Copeland package with scroll compressors, perfectly matched components and advanced control technology allows for the design of very quiet and compact heat pumps," explains Enrico Fraccari, director marketing residential comfort, Europe for Copeland. "For manufacturers, this also combines great potential savings in material and labour costs – lower system costs in turn improve their competitiveness."

Further technical information on the innovative range of Copeland low noise scroll compressors is available for download at copeland.com/TheSilentRevolution.


About Copeland

Copeland, a global provider of sustainable climate solutions, combines category-leading brands in compression, controls, software and monitoring for heating, cooling and refrigeration. With best-in-class engineering and design and the broadest portfolio of modulated solutions, we’re not just setting the standard for compressor leadership; we’re pioneering its evolution. Combining our technology with our smart energy management solutions, we can regulate, track and optimize conditions to help protect temperature-sensitive goods over land and sea, while delivering comfort in any space. Through energy-efficient products, regulation-ready solutions and expertise, we’re revolutionizing the next generation of climate technology for the better. For more information, visit copeland.com.

Contact

Petra Schreiber
Copeland
[email protected]
T+49 (0) 2408 929 0    

Patrick Bouillon
Faktor 3
[email protected] 
+49 (0) 40 679446 22


Please enable JavaScript to use this website.