Emerson started the serial production for the Copeland EazyCool™ large outdoor refrigeration units

AACHEN (GERMANY), July 11, 2019 – Emerson (NYSE: EMR) expands its range of refrigeration units for medium and low temperature applications, to address the increasing demand for high capacity units in the food service and food retail sectors. The Copeland EazyCool™ large outdoor refrigeration units have now entered serial production, with extended cooling capacities from 17 to 36 kW.  

The units are considered an ideal choice for various target applications, like supermarkets, convenience stores, food service, cold rooms and service stations, due to their increased reliability and efficiency. 

Designed to meet the quality requirements of the food retail industry, the range of units feature an assembly of components that significantly reduce the operational costs. The highly efficient Copeland Scroll™ compressors offer continuous capacity modulation from 5% to 100%, while the intelligent electronic system controller facilitates the precise adjustment and control for all relevant parameters.

The Plug & Play concept allows for a quick and easy commissioning and maintenance, thanks to the pre-configured but adjustable parameters and to the convenient access to the controllers and components. 

The range is equipped with the latest generation of EC fan for quiet operation. The optional heat recovery system enables further energy saving. 

The units are designed for a wide variety of refrigerants like R134a, R407A, R407F, R448A, R449A, R450A and R513A, which allow for refrigeration solutions in line with F-Gas Regulation. 

All these new models are available for order through the local Emerson representatives. 

Copeland EazyCool large outdoor refrigeration unit


Download a pdf version of this press release and a related picture


About Emerson

Emerson (NYSE: EMR), headquartered in St. Louis, Missouri (USA), is a global technology and engineering company providing innovative solutions for customers in industrial, commercial, and residential markets. Our Emerson Automation Solutions business helps process, hybrid, and discrete manufacturers maximize production, protect personnel and the environment while optimizing their energy and operating costs. Our Emerson Commercial and Residential Solutions business helps ensure human comfort and health, protect food quality and safety, advance energy efficiency, and create sustainable infrastructure. For more information visit Emerson.com or Copeland.com


Press Contacts:

Petra Schreiber

Director Communications
Emerson Commercial & Residential Solutions
Emerson Climate Technologies GmbH
Pascalstr.65, 52076 Aachen, Germany
[email protected] 
T: +49 (0) 2408 929 0
F: +49 (0) 2408 929 570


Please enable JavaScript to use this website.