PS2-A7A

SKU: 4353400

Alco Controls dual pressure controls series PS2 with adjustable pressure setpoints.

Read more...

Specifications

Refrigerants compatibilities
R-134a, R-404A, R-407C, R-450A, R-452A, R-448A, R-449A, R-507, R-513A, R-410A, R-1234ze
Function
Adjustable dual pressure switch aut./aut. reset
Pressure connection
7/16”-20 UNF
Range
-0.5 to 7 / 6 to 31 bar
Differential Range
0.5 to 5 / 2 to 15 bar
Maximum allowable pressure
22 / 31 bar
Factory test pressure
24 / 35 bar
Hazard category
SEP

Features

  • Adjustable pressure setpoints
  • Automatic and manual reset versions
  • Flare and solder pressure connections
  • Chatter-resistant (bounce-free) contacts
  • High operational current, locked rotor max. 144 Amps (LRA)
  • Dual pressostat with two separate SPDT for high and low pressure side
  • Including sealable blocking plate and mounting screws
  • TS: -50 ... +70°C
  • IP 44 (Control mounted flush against wall)
  • Marking CE, UL, EAC

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents