XT11CX

SKU: XT11CX

DIGITAL THERMOMETER WITH MAX AND MIN LOG, POWERED BY MAIN VOLTAGE

Read more...

Specifications

Power supply
110, 230Vac
Measurement range
battery - 24 months duration
Inputs
Probe: NTC, PTC
Other
Hot Key / Prog Tool Kit output: present - Temperature alarm: present - Offset adjustment: via keyboard
Connections
SH: fast-on type
C,CX: screw terminals
Power supply
12, 24Vac/dc
110, 230Vac
Power absorption
3.5VA max
Display
3 digits, red LED
Operating temperature
0÷60 °C
Storage temperature
-30÷85°C
Relative humidity
20÷85% (no condensing)
Resolution
0.1°C or 1°C
Accuracy (at ambient temperature)
±0.7°C ±1 digit

Features

  • Measurement unit integrated on display
  • Hot Key for a quick and easy programming (XA100C and XT11CX)
  • Temperature alarm (XT11CX)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents