XC640D

SKU: XC640D

DIGITAL CONTROLLER FOR SIMULTANEOUS MANAGEMENT OF UP TO 4 COMPRESSORS AND FANS

Read more...

Specifications

Generals
Display*: dual with icons
Power supply
110, 230Vac - 100÷240Vac
Probe inputs
Suction: 0÷5V, 4÷20mA, NTC - Condensing: 0÷5V, 4÷20mA, NTC - Configurable: NTC
Digital inputs
8 x configurable
Relay outputs
Loads: 4 x 5A
Other outputs
Inverter-compressor: 4÷20mA/0÷10V optional - Inverter-fans: 4÷20mA/0÷10V optional - Hot Key / Prog Tool Kit output: present - Serial output: RS485
Other
Alarms: last 10 - Buzzer: present
Display
4 digits, red LED 8.5mm high
4 digits, yellow LED 7.5mm high
Data storing
on the non-volatile memory (EEPROM)
Operating temperature
-10÷60 °C
Storage temperature
-30÷85°C
Relative humidity
20÷85% (no condensing)
Measuring and regulation range
NTC probe: -40÷110°C
Resolution
0.1°C
Note
* Model available also without display

Features

  • Fully configurable according to the kind/size of compressor racks
  • Advanced energy saving features thanks to inverter management both for compressors and fans
  • Seasonal efficiency increment thanks to the condensing optimization according to the external temperature
  • Easier service facilities through the main variables monitoring (HP, LP, liquid level, compressor safeties)
  • Low environmental impact (R407C and R407F compatible)
  • Highly inhabited zone installation through the silence mode function of fans
  • Hot Key for quick and easy programming
  • Serial connection to monitoring systems

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents