XC30CX

SKU: XC30CX

CONDENSING UNIT CONTROLLER WITH 1 COMPRESSOR AND 2 FANS

Read more...

Specifications

Generals
Keyboard: 6 push buttons
Power supply
110, 230Vac
Probe inputs
Suction pressure: 0÷5V - Condensing pressure: 0÷5V, NTC - Discharge temperature: PTC
Digital inputs
2 x configurable
Relay outputs
Compressor: 20A - Fans: 8A - Fans 2: 5A
Other
Hot Key / Prog Tool Kit output: present - Buzzer: optional
Power absorption
3.5VA max
Display
3 digits, red LED, 14,2mm high
Data storing
on the non-volatile memory (EEPROM)
Operating temperature
-10÷55 °C
Storage temperature
XC10-30CX: -30 to 85°C
XC15-35CX: -20 to 85°C
Relative humidity
20÷85% (no condensing)
Measuring and regulation range
XC10-30CX: NTC10k: -40÷110°C PTC 990ohm: -50÷150°C
XC15-35CX: NTC10k: -40÷110°C NTC86k: -40÷180°C PT1000: -40÷180°C
Resolution
0.1°C or 1°C
Accuracy (at ambient temperature)
±0.7°C ±1 digit

Features

  • Smart error pressure probe management
  • External trigger signal to enable regulation
  • Safety control of high pressure and high condensing/suction temperature
  • Designed for ON/OFF, variable speed and digital compressors (XC15-35CX)
  • Advanced condenser fan control (internal triac up to 2A – external driver up to 60A) (XC15-35CX)
  • Direct on-board control for electronic fans (XC15-35CX)
  • Energy consumption optimization through the load request modulation (XC15-35CX)
  • Advanced energy saving features thanks to optimized management both for compressors and fans (XC15-35CX)
  • Real time condensing unit monitoring (XC15-35CX)
  • Direct access to alarm menu, working time and load activation
  • Hot Key for quick and easy programming

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents