ZH75K4E-TWD-924

SKU: 8568311

Copeland™ scroll compressors for heating are designed for optimum operation and reliability of heat pumps connected to hydronic distribution systems for space heating and/or for the production of domestic hot water. These applications require reaching condensing temperatures as high as 65°C with high efficiency and reliability over a broad operating range. Features such as brazed fitting connections and special versions for the tandemization of compressors fit the requirements of heat pump systems.

Read more...

Specifications

Refrigerants compatibilities
R-134a, R-407C
Phase
3
Performances given at conditions
-7°C evap. temp.; 35°C cond. temp.; 5 K suction superheat; 4 K subcooling for R-407C at 50 Hz
Heating Capacity
25.90 kW
Voltages
380-420 V at 50 Hz, 460 V at 60 Hz
Frequency
50, 60 Hz
Power Input
5.86 kW
COP
3.46
Displacement
28.8 m³/h
Overall Dimension / Net Weight
321 x 357 x 497 mm (W x L x H) / 93 kg
PED Category
2
Low/High Side PS
22.6/32 bar(g)
Maximum Operating Current
21 A
Locked Rotor Current
127 A
Sound Power
83 dBA
Replacement for the following models
ZH75K4E-TWD-524

Features

  • Copeland scroll axial and radial compliance for high reliability
  • High efficiency and increased heating capacity
  • High water temperature for all applications
  • Low sound and low vibration level
  • Tandem combination for superior seasonal efficiency

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents