XLR400

Advanced multifunction room controllers in compact format, that can control 2 temperatures zones at the same time with a single instrument. They are designed for industrial and commercial refrigeration especially for static/ventilated rooms.

Read more...

Products

Search
1-2 of 2 results for Products
:

Specifications

Housing
self-extinguishing ABS
Case
frontal 210x230mm; depth 87mm
Mounting
panel or wall
Front protection
IP65
Connections
screw terminal block < 2.5 mm2 wiring
Power supply
24, 110, 230Vac
Power absorption
10VA max
Display
3 digits, red LED, 25,3mm high 3 digits, yellow LED 20,3mm high
Data storing
on the non-volatile memory (EEPROM)
Operating temperature
0÷60 °C
Storage temperature
-25÷60°C
Relative humidity
20÷85% (no condensing)
Measuring and regulation range
NTC probe: -40÷110°C
Resolution
0.1°C or 1°C
Accuracy (at ambient temperature)
±0.5°C ±1 digit

Features

  • Ideal for heating-cooling applications such as a heated bain-marie counter with refrigerated under-counter storage
  • Designed for a dual refrigeration circuit or 2 independent circuits
  • Integrated defrost management
  • Cooling or heating action selectable by user
  • Instant visibility of machine status via display icons
  • Designed to be wall or panel mounted
  • Hot Key for quick and easy programming
  • Serial connection to monitoring systems

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents