HLR-Line Digital Receiver Units

Copeland™ scroll digital receiver units HLR are addressed to small retail and catering businesses. Their compact design and the power of digital scroll continuous capacity modulation allow for optimized environmental integration at highest system efficiency.

Read more...

Products

Search
1-8 of 8 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Refrigerants compatibilities
R-134a, R-450A, R-513A, R-404A, R-448A, R-449A, R-407A, R-407F
Nominal Voltages
400 V
Frequency
50 Hz
Applications
Medium Temperature

Features

  • Standard equipment: digital scroll compressor, liquid receiver, liquid line with filter drier and sight glass, HP/LP switch, complete electrical box including controller with overload protection and communication interface
  • Continuous capacity modulation 10-100 % (Single) or 5-100 % (Tandem)
  • Precise suction pressure control
  • Maximum system flexibility by free choice of third party condensers
  • Excellent energy efficiency
  • High reliability
  • Easy and quick installation
  • Suitable for multiple refrigerants: R407A/F, 448A/R449A, R404A, R134a, R450A and R513A

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents