Copeland YHV*1G Scroll Compressors

Copeland YHV*1G variable speed scroll compressors with capacity modulation allow manufacturers to achieve superior performance when designing heat pumps or reversible units for commercial applications with the future-proof natural refrigerant R290.

Read more...

Specifications

Refrigerants compatibilities
R-290
Applications
High Temperature, Radiator, Medium Temperature
Heating Capacity Range
6.6 to 43.3 kW
Performances given at conditions
Evaporating -5°C, Condensing 50°C, Suction superheat 5 K, Subcooling 4 K

Features

  • Copeland's expertise with R290: low GWP and natural refrigerant solution for future-proof sustainability
  • Smart design for heating and reversible applications, with extensive water temperature range for all climates
  • Compact design: reduced footprint and weight
  • Copeland scroll axial and radial compliance for superior reliability and efficiency
  • Low superheat capability: ≤ 5K for enhanced efficiency
  • Available as a pre-qualified integrated solution package, for faster time-to-market, unique performance and reliability across all operating conditions

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents