Copeland YFI*K1E Scroll with Vapor Injection for LT

Copeland YFI*K1E scroll compressors with vapor injection for low temperature refrigeration applications are approved for low GWP A2L and A1 refrigerants. Vapor injection boosts system cooling capacity by up to 40% and efficiency by up to 25%. These compressors are optimized internally and externally to create reliable compressors with refrigerants with a high HFO content. They have a fully hermetic design to avoid risk of refrigerant leakage. The line-up has a wide application envelope as it can operate from -40°C evaporating temperature to +7°C.

Read more...

Specifications

Refrigerants compatibilities
R-455A, R-454A, R-454C
Nominal Voltage
400 V, 460 V
Frequency
50, 60 Hz
Applications
Low Temperature
Cooling Capacity Range
3.4 to 5.8 kW
Performances given at conditions
EN12900, LT application

Features

  • One model for multiple refrigerants
  • Fully hermetic design to avoid risk of refrigerant leakage
  • Flexibility in terms of required capacity: multiple design options
  • Extremely quiet operation, specially adapted to applications in urban and domestic areas
  • Light weight and compact design
  • Perfect solution for future-proof low temperature refrigeration applications

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents