Copeland Scroll ZRH(V)* Horizontal Compressors

The fixed and variable speed models from the ZRH range of horizontal scroll compressors are based on the unique Copeland scroll design and provide the same reliability as a standard Copeland scroll compressors. They feature an oil pump to cover the specific needs of transport air conditioning and horizontal compressor arrangements in general. ZRHV scrolls with variable speed technology provide capacity modulation from 70% to 150%.

Read more...

Products

Search
1-10 of 23 results for Products
:

Specifications

Refrigerants compatibilities
R-407C, R-134a, R-513A
Nominal Voltages
230, 380, 400, 460, 575 V
Frequency
50, 60 Hz
Applications
High Temperature

Features

  • Compact and low weight
  • Horizontal design with height lower than 250mm
  • Additional oil-pump
  • Reduction of potential risk of refrigerant leakage through the drive shaft sealing
  • Capacity modulation from 70% to 150% for ZRHV models with variable speed technology
  • Copeland scroll compliance for superior reliability and efficiency

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents