Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345632608677",
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
"catentry_id" : "3074457345647201657",
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
"catentry_id" : "3074457345632608673",
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
"catentry_id" : "3074457345632608671",
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
"catentry_id" : "3074457345647201656",
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
"catentry_id" : "3074457345647201660",
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
"catentry_id" : "3074457345647201658",
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
"catentry_id" : "3074457345632608672",
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
"catentry_id" : "3074457345632608674",
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
"catentry_id" : "3074457345632608676",
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
"catentry_id" : "3074457345647201652",
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
"catentry_id" : "3074457345647201655",
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
"catentry_id" : "3074457345632608675",
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
"catentry_id" : "3074457345632608678",
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
"catentry_id" : "3074457345649018287",
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
"catentry_id" : "3074457345632608670",
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
Copeland is offering a full range of propane Copeland scroll compressors. Copeland ZB*KCU scroll compressor range with R290 is the ideal choice for self-contained medium-temperature applications. These compressors are also suitable for refrigeration chiller and small cascade systems. The complete compressor range of propane scrolls meets Copeland´s reliability standards and is ATEX Group II classified.
Read more...
Refrigerants compatibilities
R-290
Nominal Voltages
230, 400 V
Frequency
50 Hz
Applications
Medium Temperature
Features
ATEX compliance
IP65 (IEC 60529) Terminal Box
Fully hermetic design, no sight-glass, no Schrader valve
Wide operating envelope
Dedicated oil for propane
Ideal for self-contained medium-temperature display cases
Suitable for refrigeration chiller and small cascade systems
Light weight, compactness and high efficiency
Axial and radial compliance
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents