Copeland YRH(V)*KTG Scroll

The fixed and variable speed models from the YRH(V)*KTG range of horizontal scroll compressors with the natural low-GWP refrigerant R290 cover the specific needs of transport air conditioning, in particular electric buses. Copeland scroll compressors offer excellent reliability which is essential for this application. YRHV scrolls with variable speed technology provide capacity modulation from 25 to 100 Hz for precise control.

Read more...

Products

Search
1-3 of 3 results for Products
:

Specifications

Refrigerants compatibilities
R-290
Nominal Voltages
400, 460 V
Frequency
50, 60 Hz
Applications
High Temperature

Features

  • Compact and low weight
  • Horizontal design with height lower than 200mm
  • Fully hermetic and leak-free
  • Operating range up to -30°C evaporation for heat pumps
  • Wide modulation range for YRHV models with variable speed technology
  • Copeland scroll axial and radial compliance for superior reliability and efficiency

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents