Copeland YRH(V)*KTE Scroll

The fixed and variable speed models from the YRH(V)*KTE range of horizontal scroll compressors cover the specific needs of transport air conditioning, with a global warming potential below 150. Copeland scroll compressors offer excellent reliability which is essential for this application.

Read more...

Specifications

Refrigerants compatibilities
R-454C
Nominal Voltages
400, 460 V
Frequency
50, 60 Hz
Applications
High Temperature

Features

  • Compact and low weight
  • Horizontal design with height lower than 200mm
  • Fully hermetic and leak-free
  • 25 - 100 Hz capacity modulation range for precise control and increase of the seasonal performance
  • Wide operating envelope for heat pump and cooling applications
  • Copeland scroll axial and radial compliance for superior reliability and efficiency

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents