Copeland YB(D)*K1E Scroll for MT

The standard and digital models from the Copeland™ YB*K1E scroll series for medium temperature applications feature an optimized design for F-Gas compliant low GWP HFO refrigerants with A2L characteristics. The scroll compressor is optimized internally and externally to create the most reliable compressor with refrigerants with a GWP below 150.

Read more...

Products

Search
1-10 of 15 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Refrigerants compatibilities
R-455A, R-454A, R-454C, R-1234yf
Nominal Voltages
400 V
Frequency
50 Hz
Applications
Medium Temperature
Cooling Capacity Range
3.08 to 11.65 kW
Performances given at conditions
EN12900, MT application

Features

  • Optimized design for F-Gas compliant low GWP A2L refrigerants
  • Highly efficient scroll technology for reduced operation cost
  • Fully hermetic and reliable scroll technology, to avoid any risk of leakage of slightly flammable A2L refrigerant
  • Multiple design options for OEMs
  • Ideal for both direct systems in small applications and indirect expansion in multi-compressor applications
  • Compliant with Eco-Design targets

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents