Ball Valves

Alco Controls selection of ball valves

Read more...

Products

Search
1-10 of 52 results for Products
:

Specifications

Function
Shut-off valves
Refrigerants compatibilities
R410A, R134a, R22, R404A, R507, R407C, R407A, R407F, R1234ze, R448A, R449A, R450A, R513A, R744, R124, R452A
Construction
Hermetic
Medium temperature range
TS: -40 to 120°C

Features

  • BVS/CVS version with Schrader valve
  • Two threads at valve body for easy mounting
  • Hermetic design with Laser welded valve body
  • Bi-directional flow characteristics
  • Valve cap retained by strap attached to main body
  • Pressure relief port design
  • CE Marking acc. PED (from BVE-138 up to BVE-318)
  • To protect valve from unauthorized use, a special seal cap is available as accessory
  • BVE/S, Max. allowable pressure PS: 45 bar
  • CVE/S for CO2, Max. allowable pressure PS: 60 bar
  • Medium temperature TS: -40…+120°C (short term +150°C)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents