HSP2000, HSP Series Premium Steam Humidifiers

White-Rodgers
SKU: HSP2000

HSP2000, HSP Series Premium Steam Humidifiers

An excellent choice for heat pumps and high-efficiency heating systems

Features

  • Includes flushing timer and chlorine removal filter
  • Thermal fan interlock control allows unit to humidify air without furnace heat
  • Corrosion-resistant, low water, safety cut-off switch and built-in overflow protection provide peace of mind
  • Compact size makes unit ideal where space is at a premium
  • Automatic humidistat and Overflow shut-off
  • S- clips for easy install and maintenance
  • Longer lasting element

Specifications

Voltage
120 Vac
Amp Rating
12.5
Rating
0.54 Evaporation Rate Gallons per Hour
Typical Application
1970 Sq. Ft. Avg. House, 3095 Sq. Ft. Tight House, 1415 Sq. Ft. Loose House
HSP2000/2600 Duct Opening
10.50”H X 8.00”W
Overall Dimensions
7.63”H X 12.63”W X 12.50”D (including flange)
HSP2000/2600 Duct Opening
10.50?H X 8.00?W
HSP2000 Overall Dimensions
7.63?H X 12.63?W X 12.50?D (including flange)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents