F29-0231, Thermostat Guards

White-Rodgers
SKU: F29-0231

F29-0231, Thermostat Guards

Durable plastic thermostat guards are designed for use in public areas of offices, churches and restaurants to prevent tampering.

Features

  • Each model furnished with one key and can be mounted vertically or horizontally
  • Clear plastic models for applications that need the thermostat visible
  • Beige enamel finish over heavy-duty steel enclosure with tamper-resistant design. 18 gauge cover, 22 gauge frame
  • Each model furnished with a ring and/or solid wall mounting plate
  • F29-0198 fits all Emerson / White-Rodgers thermostats
  • Model F29-0220 fits all Emerson / White-Rodgers thermostats
  • Models available in a ring or solid base

Specifications

Product Type
Clear Plastic, Solid and Ring Base
Overall Dimensions
Horizontal (Ring) Inside Dimensions 7-1/16”L X 4-1/8”H X 2-1/4”D
Overall Dimensions
Horizontal (Solid) Inside Dimensions-7-5/8”L X 4-1/4”H X 2-1/8”D
BEKO Number
TG-DK
Hinged cover
No
Horizontal (Solid) Inside Dimensions-Length
7-5/8?
Horizontal (Solid) Inside Dimensions-Height
4-1/4?
Horizontal (Solid) Inside Dimensions-Depth
2-1/8?
BEKO Number
TG-DK

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents