F29-0192, Thermostat Guards

White-Rodgers
SKU: F29-0192

F29-0192, Thermostat Guards

Durable metal thermostat guards are designed for use in public areas of offices, churches and restaurants to prevent tampering.

Features

  • Each model furnished with one key and can be mounted vertically or horizontally
  • Clear plastic models for applications that need the thermostat visible
  • Beige enamel finish over heavy-duty steel enclosure with tamper-resistant design. 18 gauge cover, 22 gauge frame
  • Each model furnished with a ring and/or solid wall mounting plate
  • F29-0198 fits all Emerson / White-Rodgers thermostats
  • Model F29-0220 fits all Emerson / White-Rodgers thermostats
  • Models available in a ring or solid base

Specifications

Product Type
Metal, Solid Base with Hinged Cover
Overall Dimensions
Horizontal (Ring) Inside Dimensions 6-1/4”L X 4-3/4”H X 3”D
BEKO Number
BTG-54VL
Horizontal (Ring) Inside Dimensions-Depth
3?
Hinged cover
Yes
Horizontal (Solid) Inside Dimensions-Length
N/A
Horizontal (Solid) Inside Dimensions-Height
N/A
Horizontal (Solid) Inside Dimensions-Depth
N/A
BEKO Number
BTG-54VL

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents