F29-0143, Thermostat Guards

White-Rodgers
SKU: F29-0143

F29-0143, Thermostat Guards

Durable plastic thermostat guards are designed for use in public areas of offices, churches and restaurants to prevent tampering.

Features

  • Each model furnished with one key and can be mounted vertically or horizontally
  • Clear plastic models for applications that need the thermostat visible
  • Beige enamel finish over heavy-duty steel enclosure with tamper-resistant design. 18 gauge cover, 22 gauge frame
  • F29-0198 fits all Emerson/White-Rodgers thermostats
  • F29-0198 fits all Emerson / White-Rodgers thermostats
  • Model F29-0220 fits all Emerson / White-Rodgers thermostats
  • Models available in a ring or solid base

Specifications

Product Type
Clear Plastic, Solid and Ring Base
Overall Dimensions
Horizontal (Ring) Inside Dimensions 6-1/4”L X 3-3/8”H X 3-1/4”D
Overall Dimensions
Horizontal (Solid) Inside Dimensions-6-3/8”L X 3-1/2”H X 3”D
BEKO Number
BTG-RK
Hinged cover
No
Horizontal (Solid) Inside Dimensions-Length
6-3/8?
Horizontal (Solid) Inside Dimensions-Height
3-1/2?
Horizontal (Solid) Inside Dimensions-Depth
3?
BEKO Number
BTG-RK

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents