90-163, 90 Series 3 Pole Mechanical Contactors

White-Rodgers
SKU: 90 163S1

90-163, 90 Series 3 Pole Mechanical Contactors

Designed for air conditioning and heating equipment

Features

  • Any position mounting
  • Interchangeable mounting plate
  • Low wattage coil
  • Double break contacts ensure positive make and break

Specifications

Amperage
30
Coil Voltage
24 Vac
Contact Ratings
24, 120, 208, 240 Vac / 50-60 Hz / Class B (130°C)
Ambient Operating Temperature Range
-40°F to 150°F
Approvals
Conforms to UL and ARI specifications
Termination Style
Pressure connector and Double 1/4” Q.C.
Operate
85% - 110% of nominal coil voltage
Duty Cycle
Continuous

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents