586-314111, 586 Series D.C. Contactors

White-Rodgers
SKU: 586 314111S1

586-314111, 586 Series D.C. Contactors

Single Pole Double Throw Contacts. Water Resistant and Case is Isolated from Bracket

Features

  • DC Power Solenoid Designed to be Utilized in Multiple Applications
  • Versatile mounting and termination
  • Water & Dust Resistant Case Design
  • Case is Isolated from Bracket

Specifications

Duty Cycle
Continuous
Connector Type
Isolated Coil, SPDT
Bracket Style
24.0 oz.
Coil Voltage
24 D.C.
Coil Resistance (Ohms) @ 25°C
53
Contacts
Silver Alloy
Contact Rating
24A
Amperage
N.O. Contacts 200, Inrush 600, N.C. Continuous 100, 200 Inrush
Ambient Operating Temperature
-40° to +149°F
Termination Style
Contacts 5/16”-24 UNF-2A thread, Coil #10-32 UNF-2A thread
Mounting Options
Recommend Vertical plane with coil terminals up

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents