586-120111, 586 Series D.C. Contactors
White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=880883;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?orientation=square&pgl_widgetSeqeunce=3.0&productId=880883&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=10054&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1017&pgl_widgetId=3074457345619349787: 400
SKU:
586 120111S1
586-120111, 586 Series D.C. Contactors
Single Pole Normally Open Contacts. Water Resistant and Case is Isolated from Bracket
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=880883;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=880883&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1017&pgl_widgetId=3074457345619349796: 403
Features
- DC Power Solenoid Designed to be Utilized in Multiple Applications
- Versatile mounting and termination
- Water & Dust Resistant Case Design
- Case is Isolated from Bracket
-
Duty Cycle
-
Continuous
-
Connector Type
-
Isolated Coil, SPNO
-
Bracket Style
-
24.0 oz.
-
Coil Voltage
-
48 D.C.
-
Coil Resistance (Ohms) @ 25°C
-
336
-
Contacts
-
Silver Alloy
-
Contact Rating
-
36A
-
Amperage
-
N.O. Contacts 200, Inrush 600
-
Ambient Operating Temperature
-
-40° to +149°F
-
Termination Style
-
Contacts 5/16”-24 UNF-2A thread, Coil #10-32 UNF-2A thread
-
Mounting Options
-
Recommend Vertical plane with coil terminals up
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=880883;placement=utility-belt;view=default?DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349796&pgl_widgetSeqeunce=1.0&productId=880883&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&pgl_widgetDefName=ProductJumpNavigation&langId=-1017: 400