Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=3074457345628939169;view=externalHead?catalogId=10054&productId=3074457345628939169&pageGroup=CatalogEntry&storeId=10155&langId=-1017&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 500

1F95U-42WFB, Sensi™ Touch Smart Thermostat, Wi-Fi Connected, Remote Access Thermostat, Programmable, Color Touch

White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=3074457345628939169;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?orientation=square&pgl_widgetSeqeunce=3.0&productId=3074457345628939169&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=10054&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1017&pgl_widgetId=3074457345619349787: 500
SKU: 1F95U-42WFBC

1F95U-42WFB, Sensi™ Touch Smart Thermostat, Wi-Fi Connected, Remote Access Thermostat, Programmable, Color Touch

Designed with you in mind. Easy install for you, upgraded features and convenient comfort for your homeowners. The Sensi? Touch Smart Thermostat is contractor-tested and homeowner approved.

Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=3074457345628939169;placement=certification-badges;view=default?pgl_widgetSeqeunce=5.0&productId=3074457345628939169&pgl_widgetName=Product+Certification+Badges&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductCertificationBadges&pgl_widgetSlotId=3&catalogId=10054&pgl_widgetDefId=3074457345618266711&langId=-1017&pgl_widgetId=3074457345619349794: 500

Features

  • EDITORS CHOICE BEST OVERALL SMART THERMOSTAT by USA Today's reviewed.com
  • EASY TO INSTALL & CONNECT: Features illuminated easy-click terminals and in-app instructions.
  • CONTRACTOR-ON-CALL: Keep your company branding visible right in the app.
  • SMART HOME COMPATIBLE: Works with Amazon Alexa, Google Assistant, Apple HomeKit (c-wire required), and Samsung SmartThings smart home platforms.
  • HD COLOR TOUCH SCREEN: The high-definition color display features easy-to-read temperatures and intuitive menus.
  • CIRCULATING FAN: Air circulation may improve indoor air quality by helping to regulate temperature and prevent buildup of particles and mold.
  • MULTI THERMOSTAT CONTROL: Easy management for schools and light commercial applications.
  • HUMIDITY CONTROL: Help homeowners stay comfortable with humidification/dehumidification control.
  • GEOFENCING: Temperatures change automatically, based on the location of the homeowner?s smartphone.
  • SMART ALERTS: Notifies customers of extreme temperature and humidity levels.

Specifications

Energy Star Rated
Yes
Program Options
Programmable - 7 Day or Non-Programmable
Program Periods Per Day Options
8 Max
Hardwire
30 Vac, NEC Class II, 50/60 Hz
Battery Power Rating
N/A
Terminals
RC, RH, C, W/E, W2, Y, Y2, O/B/6, G, L
3-Wire Zone Valve Connections
Yes
Millivolt Compatible
No
Economizer Connections
No
Humidity Control
Displays only humidity
Heat Pump Dual Fuel Control
Yes (Remote Sensor Not Required)
Heat Pump Auxiliary Lockout Control - Outdoor Sensor Option
None
Remote Sensor Options
None
Auto Changeover (Heat/Cool)
Yes
Fan Option
Auto, On
Filter Change Reminder
Yes
Early Start
Yes
Keypad Lockout
Total Lockout
Set-Point Temperature Limits
No
Backlight
Color
Voltage
30 Vac, NEC Class II, 50/60 Hz
Amp Rating
1.5A per terminal, 2.5A maximum all terminals combined
Rated Differential, Universal
Heat (Conventional Gas, Oil, Electric): 0.5°F (Fast) 0.75°F (Med) 1.9°F (Slow); Cool (Central Air): 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Heat Pump: 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Aux. Heat: 0.5°F (Fast) .75°F (Med) 1.9°F (Slow)
Ambient Operating Temperature
32° to 105°F (0 to 40°C)
Operating Humidity
90% non-condensing maximum

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=3074457345628939169;placement=utility-belt;view=default?pgl_widgetSeqeunce=1.0&productId=3074457345628939169&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1017&pgl_widgetId=3074457345619349796: 500