1F95-0671, Blue Series 6 Inch Thermostats

SKU: 1F95-0671

Universal Thermostat offering more premium features than higher priced competitive models.

Read more...

Features

  • Universal models quickly configure for single stage, multi-stage or heat pump
  • Heat pump dual fuel option with use of outdoor sensor or can be used with a fossil fuel kit supplied by equipment OEM
  • Easy Reader model is easy to read and easy to use.
  • Commercial offers occupied damper or economizer control and locking cover and subbase
  • Keypad lockout and set-point temperature limits

Specifications

Program Options
Programmable - 7 Day, 5+1+1 Day or Non-Programmable
Program Periods Per Day Options
4, 2, None
Stages Heat/Cool
Universal - Single Stage 1H/1C, Multi-Stage 2H/2C, Heat Pump 4H/2C
Style
Horizontal
Typical Applications
Gas/Oil/Electric
Terminals
RC, RH, C, G, Y, Y2, W/E, W2, O/B, L, 6, +, S, -
3-Wire Zone Valve Connections
Yes
Millivolt Compatible
Yes
Economizer Connections
No
Humidity Control
No
Heat Pump Dual Fuel Control
Yes, Optional Outdoor Sensor Provides Outdoor Temperature Setting to Lockout the Heat Pump and Switch to Gas Heat or Electric Heat
Heat Pump Auxiliary Lockout Control - Outdoor Sensor Option
Outdoor Sensor Provides Outdoor Temperature Setting to Lockout Auxiliary Heat
Remote Sensor Options
1 Indoor or Outdoor
Power Source
Battery, Hardwire, Power Stealing
Auto Changeover (Heat/Cool)
Yes
Fan Option
Auto, On, Programmable Fan
Filter Change Reminder
Yes
Energy Mgt. Recovery/Early Start
Yes
Keypad Lockout
Total or Partial
Set-Point Temperature Limits
Yes
Display Type
6 square in.
Backlight
Key Press or Continuous with Common Wire
Voltage
20 to 30 Vac 50/60 Hz
Amp Rating
1.5 Amps per terminal, 2.5 Amps maximum (all terminals combined)
Set-Point Range
45 to 99°F (7 to 37°C)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents