764-742, 764 Gas Pilot Safety, Fireplace Valves
White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=878561;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?orientation=square&pgl_widgetSeqeunce=3.0&productId=878561&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=10054&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1017&pgl_widgetId=3074457345619349787: 400
SKU:
07 64 742S1
764-742, 764 Gas Pilot Safety, Fireplace Valves
Thermocouple operated control with 100% shut off
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=878561;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=878561&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1017&pgl_widgetId=3074457345619349796: 403
Features
- Manual on-off knob and thermocouple operated pilot safety
- Inlet screen and inlet pipe stop
- Mounts in any position including upside down.
-
Operating Voltage
-
20-30 mV
-
Regulator Adjustment Range
-
Non-regulated
-
1.0” Pressure Drop Capacity
-
Straight Through 124,000 Bottom Inlet 118,000
-
Inlet Connection Size
-
1/2” NPT
-
Outlet Connection Size
-
Main 1/2” NPT, pilot compression fitting for 1/4” OD tubing
-
Flow Direction
-
Dual Inlet Straight Through with Optional Bottom Inlet
-
Pressure
-
1/2 PSI (14.0” W.C.)
-
Swing Radius
-
2.5”
-
Approvals
-
C.S.A. approved
-
Agency Approvals
-
C.S.A. approved
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=878561;placement=utility-belt;view=default?DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349796&pgl_widgetSeqeunce=1.0&productId=878561&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&pgl_widgetDefName=ProductJumpNavigation&langId=-1017: 400