1E78-140, 70 Series™ Thermostats
White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;categoryId=24501;productId=845234;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetSlotId=2&catalogId=10054&pgl_widgetDefId=3074457345618266705&pgl_widgetId=3074457345619349787&orientation=square&pgl_widgetSeqeunce=3.0&productId=845234&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&pgl_widgetDefName=CoreMediaAssetWidget&includeDownloads=TRUE&langId=-1017&categoryId=24501: 500
SKU:
01E78 140
1E78-140, 70 Series™ Thermostats
The perfect upgrade from mechanical thermostat available as a Single Stage offering economy and value with proven reliability.
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=845234;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=845234&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1017&pgl_widgetId=3074457345619349796: 403
Features
- Vertical model
- Non-programmable model
- Selectable Celsius or Fahrenheit temperature display
- Fossil fuel or electric heat compatible
- Electronic accuracy
- Temperature accuracy for customers on a budget
-
Program Options
-
Non-Programmable
-
Program Periods Per Day Options
-
None
-
Stages Heat/Cool
-
45 to 99°F (7 to 37°C)
-
Style
-
Horizontal
-
Typical Applications
-
Gas/Oil/Electric, Does not control fan on a call for heat
-
Terminals
-
RH, W
-
3-Wire Zone Valve Connections
-
No
-
Millivolt Compatible
-
Yes
-
Economizer Connections
-
No
-
Humidity Control
-
No
-
Heat Pump Dual Fuel Control
-
No
-
Heat Pump Auxiliary Lockout Control - Outdoor Sensor Option
-
None
-
Remote Sensor Options
-
None
-
Power Source
-
Battery
-
Auto Changeover (Heat/Cool)
-
No
-
Fan Option
-
Auto, On
-
Filter Change Reminder
-
No
-
Energy Mgt. Recovery/Early Start
-
No
-
Keypad Lockout
-
No
-
Set-Point Temperature Limits
-
No
-
Display Type
-
1.2 square in.
-
Backlight
-
Key Press
-
Voltage
-
20 to 30 Vac 50/60 Hz
-
Amp Rating
-
1.5 Amps per terminal, 2.5 Amps maximum (all terminals combined)
-
Set-Point Range
-
45 to 99°F (7 to 37°C)
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=845234;placement=utility-belt;view=default?pgl_widgetSeqeunce=1.0&productId=845234&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1017&pgl_widgetId=3074457345619349796: 400