Light & Heavy Duty Line Voltage Thermostats

White-Rodgers

Light & Heavy Duty Line Voltage Thermostats

Line Voltage Mechanical Thermostats Light Duty, Heavy Duty and Fan Coil.

Products

Search
1-2 of 2 results for Products
:
Compare
Compare

Features

  • Two dial stops for setting a maximum or minimum temperature. Minimum between 66 to 87°F. Maximum between 60 to 81°F
  • Includes set point locking feature at 66°, 69°, 72°, 75°, 78° or 81°F
  • Thermostat mounts on 2” X 4” electrical box
  • Optional heating and cooling subbase S29-21 available
  • Beige color / mercury free design

Specifications

Dimensions without subbase
4.5”H X 2.88”W X 1.75”D
Dimensions with subbase
5.13”H X 2.88”W X 2.75”D
Agency
U.L. listed and C.S.A. certified

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents