Blue™ Series 6” Thermostats
White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;categoryId=24501;productId=787765;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetSlotId=2&catalogId=10054&pgl_widgetDefId=3074457345618266705&pgl_widgetId=3074457345619349773&orientation=square&pgl_widgetSeqeunce=3.0&productId=787765&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&pgl_widgetDefName=CoreMediaAssetWidget&includeDownloads=TRUE&langId=-1017&categoryId=24501: 500
Blue™ Series 6” Thermostats
Universal, Commercial and Easy Reader Thermostats offering more premium features than higher priced competitive models.
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=787765;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=787765&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1017&pgl_widgetId=3074457345619349782: 403
Features
- Universal models quickly configure for single stage, multi-stage or heat pump
- Heat pump dual fuel option (with or without outdoor sensor) eliminates the need for a fossil fuel kit on selected models
- Easy Reader model is easy to read and easy to use.
- Commercial offers occupied damper or economizer control and locking cover and subbase
- Keypad lockout and set-point temperature limits
-
Voltage
-
20 to 30 Vac 50/60 Hz
-
Terminal Load
-
1.5 Amps per terminal, 2.5 Amps maximum (all terminals combined)
-
Set-point Range
-
45 to 99°F (7 to 37°C)
-
Operating Humidity
-
0%-90% RH non-condensing max.
-
Storage Temperature Range
-
-20 to 150°F (-29 to 65°C)
-
Dimensions
-
4.19”H X 6.50”W X 1.63”D
-
Heat Differential (Conventional / Gas / Oil / Elec)
-
Fast 0.5°F, Med. 0.75°, Slow 1.9°F
-
Cool Differential (Central Air)
-
Fast 0.9°F, Med. 1.2°, Slow 1.7°F
-
Heat Pump Differential (Heat and Cool)
-
Fast 0.9°F, Med. 1.2°, Slow 1.7°F
-
Aux. Heat Differential
-
Fast 0.5°F, Med. 0.75°, Slow 1.9°F
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=787765;placement=utility-belt;view=default?DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349782&pgl_widgetSeqeunce=1.0&productId=787765&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&pgl_widgetDefName=ProductJumpNavigation&langId=-1017: 400